See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPD1E01B04DPYEVM-TPD1E01B04DPY 1-Channel ESD Protection Diode for USB Type-C and Thunderbolt 3 Evaluation Module

The TPD1E01B04DPY evaluation module (EVM) contains six TPD1E01B04 devices. One TPD1E01B04 (D6) is configured with two SMA connectors (J1 and J2) for two-port analysis with a vector network analyzer. Five TPD1E01B04 devices (D1-D5) are configured with test points for striking ESD to the protection pins.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00