See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPD1E10B06-Q1EVM-TPD1E10B06-Q1 Automotive 1-Ch ESD in 0402 Pkg w/ 12pF Capacitance and 6V Breakdown Evaluation Module

The TPD1E10B06-Q1EVM contains six TPD1E10B06-Q1 devices. One TPD1E10B06-Q1 (D6) is configured with two SMA connectors (J1 and J2) for two-port analysis with a vector network analyzer. Five TPD1E10B06-Q1 devices (D1-D5) are configured with test points for striking ESD to the protection pins.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00