See datasheet for actual packaging/pinout drawings

Package | PIN:

DPY | 2

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.32
10 - 24 $ 0.15
25 - 99 $ 0.13
100 - 249 $ 0.11
250 - 499 $ 0.10
500 - 749 $ 0.07
750 - 999 $ 0.06
1000 - 9999 $ 0.05
  View datasheet for TPD1E10B06DPYR View product folder for TPD1E10B06DPYR

Adjust your quantity during checkout

TPD1E10B06DPYR-Single-Channel ESD in 0402 Package With 10pF Capacitance and 6V Breakdown

The TPD1E10B06 device is a single-channel electrostatic discharge (ESD) transient voltage suppression (TVS) diode in a small 0402 package. This TVS protection product offers ±30-kV contact ESD, ±30-kV IEC air-gap protection, and has an ESD clamp circuit with a back-to-back TVS diode for bipolar or bidirectional signal support. The 12-pF line capacitance of this ESD protection diode is suitable for a wide range of applications supporting data rates up to 400 Mbps. The 0402 package is an industry standard and is convenient for component placement in space-saving applications.

Typical applications of this ESD protection product are circuit protection for audio lines (microphone, earphone, and speakerphone), SD interfacing, keypad or other buttons, VBUS pin and ID pin of USB ports, and general-purpose I/O ports. This ESD clamp is good for the protection of the end equipment like ebooks, tablets, remote controllers, wearables, set-top boxes, and electronic point of sale equipment.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00