See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPD1S514-2EVM-TPD1S514-2EVM: USB Charger, Over Voltage, Surge and ESD Protection for VBUS_CON Pin

Texas Instrument’s TPD1S514-2 evaluation module helps designers evaluate the operation and performance of the TPD1S514-2 device. The TPD1S514-2 is a single-chip solution for USB connector’s VBUS line protection. The bi-directional nFET switch ensures safe current flow in both charging and host mode while protecting the internal system circuits from any over-voltage conditions at the VBUS_CON pin. On the VBUS_CON pin, this device can handle over-voltage protection up to 30V. After the EN pin toggles low, the TPD1S514-2 waits 21 ms before turning ON the nFET through a startup delay. VBUS_POWER pin indicates the nFET is completely turned ON.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00