See datasheet for actual packaging/pinout drawings

Package | PIN:

YZ | 12

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.03
10 - 24 $ 0.92
25 - 99 $ 0.85
100 - 249 $ 0.72
250 - 499 $ 0.67
500 - 749 $ 0.55
750 - 999 $ 0.44
1000 - 9999 $ 0.39
  View datasheet for TPD1S514-3YZR View product folder for TPD1S514-3YZR

Adjust your quantity during checkout

TPD1S514-3YZR-USB Charger Overvoltage Surge and ESD Protection

The TPD1S514 Family consists of single-chip protection solutions for 5-V, 9-V or 12-V USB VBUS lines, or other power buses. The bidirectional nFET switch ensures safe current flow in both charging and host mode while protecting the internal system circuits from any over voltage condition at the VBUS_CON pin. On the VBUS_CON pin, this device can handle over voltage protection up to 30-V DC. After the EN pin toggles low, any device in the TPD1S514 Family waits 20 ms before turning ON the nFET through a soft start delay.

Typical application interfaces for the TPD1S514 Family are VBUS lines in USB connectors typically found in cell phones, tablets, eBooks, and portable media players. The TPD1S514 Family can also be applied to any system using an interface for a 5-V, 9-V, or 12-V power rail.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00