See datasheet for actual packaging/pinout drawings

Package | PIN:

DRL | 5

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.46
10 - 24 $ 0.40
25 - 99 $ 0.37
100 - 249 $ 0.31
250 - 499 $ 0.28
500 - 749 $ 0.22
750 - 999 $ 0.17
1000 - 9999 $ 0.15
  View datasheet for TPD2E001DRLR View product folder for TPD2E001DRLR

Adjust your quantity during checkout

TPD2E001DRLR-Low-Capacitance 2-Channel +/-15kV ESD Protection Array for High-Speed Data Interfaces

The TPD2E001 is a two-channel Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode array. The TPD2E001 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 Level 4 international standard.

The DRS package (3.00 mm × 3.00 mm) is also available as a non-magnetic package for medical imaging applications.

See also TPD2E2U06DRLR which is p2p compatible to TPD2E001DRLR and offers higher IEC ESD Protection, lower clamping voltage, and eliminates the input capacitor requirement.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00