See datasheet for actual packaging/pinout drawings

Package | PIN:

DBZ | 3

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.46
10 - 24 $ 0.40
25 - 99 $ 0.37
100 - 249 $ 0.31
250 - 499 $ 0.28
500 - 749 $ 0.22
750 - 999 $ 0.17
1000 - 9999 $ 0.15
  View datasheet for TPD2E009DBZR View product folder for TPD2E009DBZR

Adjust your quantity during checkout

TPD2E009DBZR-2-Channel ESD Protection Array for High-Speed Data Interfaces

The TPD2E009 device provides two ESD protection diodes with flow-through pin mapping for ease of board layout. This device has been designed to protect sensitive components which are connected to ultra high-speed data and transmission lines. The TPD2E009 offers transient voltage suppression for Level 4 of IEC 61000-4-2 Contact ESD protection. TVS protection up to a 5-A (8/20 µs) peak pulse-current rating per the IEC 61000-4-5 (lightning) specification is also provided.

The monolithic silicon technology allows matching between the differential signal pairs. The less than 0.05-pF differential capacitance ensures that the differential signal distortion due to added ESD circuit protection remains minimal. The low capacitance
(0.7-pF) is suitable for high-speed data rates up to
6 Gbps.

The TPD2E009 TVS diode is offered in a DRT (1 mm × 0.8 mm) package for space-saving portable applications. The industry standard DBZ (2.92 mm × 1.3 mm) package offers additional flexibility in the board layout for the system designer.

Typical applications for the TPD2E009 line of ESD protection products are: HDMI, USB, eSATA, and ethernet interfaces in notebooks, DVD and media players, set-top boxes, and portable computers.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00