See datasheet for actual packaging/pinout drawings

TPD2E1B06DRLEVM


- USB System Level ESD Protection Evaluation Module Board

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPD2E1B06DRLEVM

Texas Instrument’s TPD2E1B06 evaluation module helps designers evaluate the operation and performance of the TPD2E1B06 device. The TPD2E1B06 is a dual channel ESD protection device in a small DRL package which offers IEC61000-4-2 Level 4 compliant ESD protection. The 1 pF line capacitance is suitable for a wide range of applications. The TPD2E1B06 is characterized for operation over an ambient air temperature range of -40°C to 125°C.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00