See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPD2E2U06-Q1EVM-TPD2E2U06-Q1 Dual-Channel High-Speed ESD Protection Evaluation Module

The TPD2E2U06-Q1EVM contains seven TPD2E2U06-Q1’s. A single TPD2E2U06-Q1 (U1) is configured with two USB 2.0 Type A connectors (USB1 & USB2) for capturing system level tests. A single TPD2E2U06-Q1 (U2) is configured with 4 SMA (J1 – J4) connectors to allow 4-port analysis with a vector network analyzer. Five TPD2E2U06-Q1s (U3 – U7) are configured with test points for striking ESD to the protection pins. One TPD2E2U06-Q1 (U6) is configured for capturing clamping waveforms using J8 with an oscilloscope during an ESD test.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00