See datasheet for actual packaging/pinout drawings

Package | PIN:

DBZ | 3

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.50
10 - 24 $ 0.44
25 - 99 $ 0.40
100 - 249 $ 0.34
250 - 499 $ 0.31
500 - 749 $ 0.24
750 - 999 $ 0.18
1000 - 9999 $ 0.16
  View datasheet for TPD2E2U06QDBZRQ1 View product folder for TPD2E2U06QDBZRQ1

Adjust your quantity during checkout

TPD2E2U06QDBZRQ1-Automotive Dual-Channel High-Speed ESD Protection Device

The TPD2E2U06-Q1 is a Transient Voltage Suppressor (TVS) Electrostatic Discharge (ESD) protection diode array with low capacitance. This dual-channel ESD protection diode is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard. The 1.5-pF line capacitance of the TPD2E2U06-Q1 makes it ideal for protecting interfaces such as USB 2.0, Ethernet, LVDS, Antenna, and I2C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00