See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPD2S300YFF-EVM-TPD2S300 USB Type-C Overvoltage and ESD Protection Evaluation Module

Texas Instrument’s TPD2S300 evaluation module (EVM) helps designers evaluate the operation and performance of the TPD2S300 device. The TPD2S300 is a single-chip solution for protection of the USB Type-C configuration channels (CC). The device provides Short-to-VBUS Over Voltage Protection up to 22V for the CC1 and CC2 pins to prevent damage caused by a faulty connecter or mechanical twist shorting pins. The TPD2S300 also provides 2-channels of IEC 61000-4-2 ESD protection for CC1 and CC2 pins of the USB Type-C connecter. 
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00