TPD3S716-Q1EVM TPD3S716-Q1 Automotive USB 2.0 Interface Protection With Adjustable Current Limit Evaluation Module angled board image

TPD3S716-Q1EVM

TPD3S716-Q1 Automotive USB 2.0 Interface Protection With Adjustable Current Limit Evaluation Module

Pricing

Qty Price
+

Features for the TPD3S716-Q1EVM

  • IEC61000-4-2 compliance testing
  • 4-port s-parameter analysis
  • USB 2.0 throughput analysis
  • Electrostatic discharge (ESD) clamping waveforms during an ESD event

Description for the TPD3S716-Q1EVM

The TPD3S716-Q1EVM contains four TPD3S716-Q1 devices. One TPD3S716-Q1 (U1) is configured with two USB 2.0 Type-A connectors (USB1 and USB2) for capturing system-level tests. One TPD3S716-Q1 (U2) is configured with four SMA (S1–S4) connectors to allow 4-port analysis with a vector network analyzer. One TPD3S716-Q1 (U3) is configured with test points for striking ESD to the protection pins. U3 is also configured for capturing clamping waveforms using J3 with an oscilloscope during an ESD test. One TPD3S716-Q1 (U4) is pinned out for device-level tests.

Pricing

Qty Price
+