See datasheet for actual packaging/pinout drawings

Package | PIN:

DRL | 5

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.61
10 - 24 $ 0.54
25 - 99 $ 0.49
100 - 249 $ 0.42
250 - 499 $ 0.38
500 - 749 $ 0.29
750 - 999 $ 0.22
1000 - 9999 $ 0.19
  View datasheet for TPD4E002DRL2 View product folder for TPD4E002DRL2

Adjust your quantity during checkout

TPD4E002DRL2-Quad Low-Capacitance Array With +/-15-kV ESD Protection

The TPD4E002 device is a transient voltage suppressor (TVS) designed to protect up to four lines against electrostatic discharge (ESD) transients. The monolithic circuit design allows superior capacitance matching between the channels and reduced crosstalk. This device is ideal for applications where both reduced line capacitance and board space-saving are required.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00