See datasheet for actual packaging/pinout drawings


TPD4E02B04 Evaluation Module for USB 3.1 Super-Speed and HDMI 2 TMDS Line Interface ESD Protection

TI Store Price:

Unit price: $75.00

Adjust your quantity during checkout

Texas Instruments TPD4E02B04EVM

The TPD4E02B04EVM contains five TPD4E02B04s. One TPD4E02B04 (U1) is configured with two SMA  (J9 & J10) to an HDMI Type-A receptacle for capturing HDMI Eye Diagrams. One TPD4E02B04 (U2) is configured with 4 SMA (J1 – J4) connectors to allow 4-port analysis with a vector network analyzer.Two TPD4E02B04s (U3 & U4) are configured with test points (TP1 - TP8) for striking ESD to the protection pins. U2 is also configured for capturing ESD clamping waveforms using J7 with an oscilloscope during an ESD test.  One TPD4E02B04 (U5) is configured with USB 3.1 Type-A (J5) and Type-B (J6) receptacles for capturing USB3.0 or USB 3.1 Eye diagrams for the Super Speed lines.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00