See datasheet for actual packaging/pinout drawings


TPD4E05U06 Four Channel Ultra Low Capacitance IEC ESD Protection Diode Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPD4E05U06DQAEVM

The TPD4E05U06DQAEVM is designed to allow 4-port analysis through a 100 Ω TMDS line, or differential pair. The board material is Rogers Board RO4350 with a Dielectric Constant, εr, of 3.48 +/- 0.05 and a loss tangent, δ, of 0.0031 at 2.5 GHz. The port connectors are surface-mount SMP 50 Ω high speed connectors.

The EVM has two sections: CALIBRATION and TPD4E05U06DQA. The traces on the CALIBRATION section are identical to the traces on the TPD4E05U06DQA section, allowing the board’s effect to be removed and only the device under test’s performance to be evaluated, without having to de-solder the device under test.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00