Features for the TPD4E110DPWEVM
- Space Saving 0.8mm x 0.8mm DPW package
- System Level ESD Protection for Low-Voltage IO Interface
- IEC 61000-4-2 Level 4 ESD protection
- IO Capacitance: 0.45pF (Typ)
- DC Breakdown Voltage: 6.5V (Min)
Description for the TPD4E110DPWEVM
TPD4E110DPWEVM includes 15 TPD4E110DPW’s in various configurations for testing. Eight TPD4E110DPW’s are configured for IEC61000-4-2 compliance testing, two TPD4E110DPW are configured for 4-port S-parameter analysis, and four are configured for USB 3.0 Type A throughput analysis. The EVM also allows the capture of clamping waveforms during an ESD event.