See datasheet for actual packaging/pinout drawings

Package | PIN:

DPW | 4

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.58
10 - 24 $ 0.51
25 - 99 $ 0.47
100 - 249 $ 0.40
250 - 499 $ 0.36
500 - 749 $ 0.28
750 - 999 $ 0.21
1000 - 9999 $ 0.18
  View datasheet for TPD4E110DPWR View product folder for TPD4E110DPWR

Adjust your quantity during checkout

TPD4E110DPWR-Quad-Channel ESD Protection Solution for SuperSpeed Interface (up to 6 Gbps)

The TPD4E110 is a uni-directional Electrostatic Discharge (ESD) protection device with ultra-low capacitance. The device is constructed with a central ESD clamp and features two hiding diodes per channel to reduce the capacitive loading. Each channel is rated to dissipate ESD strikes above the maximum level specified in the IEC61000-4-2 level 4 international standard. The TPD4E110's ultra-low loading capacitance makes the device ideal for protecting high-speed signal pins.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00