See datasheet for actual packaging/pinout drawings

TPD4E1B06DCKEVM


TPD4E1B06DCK Bidirectional Quad Channel High Speed ESD Protection Device Evaluation Module49

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPD4E1B06DCKEVM

The TPD4E1B06DCKEVM is designed to allow 4-port analysis through a 100 Ω TMDS line, or differential pair. The board material is Rogers Board RO4350 with a Dielectric Constant, εr, of 3.48 +/- 0.05 and a loss tangent, δ, of 0.0031 @ 2.5 GHz. The port connectors are surface-mount SMP 50 Ω high speed connectors.

The EVM has two sections: CALIBRATION and TPD4E1B06DCK. The traces on the CALIBRATION section are identical to the traces on the TPD4E1B06DCK section, allowing the board’s effect to be removed and only the device under test’s performance to be evaluated, without having to de-solder the device under test.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00