See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DPW | 4

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TPD4E6B06DPWR


4-Channel Bidirectional Low-Capacitance ESD Protection Device

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.50
10 - 24 $ 0.42
25 - 99 $ 0.41
100 - 249 $ 0.27
250 - 499 $ 0.27
500 - 749 $ 0.25
750 - 999 $ 0.19
1000 - 9999 $ 0.14

Adjust your quantity during checkout

Texas Instruments TPD4E6B06DPWR

The TPD4E6B06 is a four channel electrostatic discharge (ESD) protection device in an ultra small DPW package. It is the industry’s smallest 4-channel transient voltage suppressor (TVS) diode with a 0.48-mm pitch. This larger pitch helps save on printed-circuit board (PCB) manufacturing costs. The device provides IEC61000-4-2 compliance up to 15-kV contact discharge. It has an ESD clamp circuit with back-to-back diodes for bipolar-bidirectional signal support. The 4.8-pF (typical) line capacitance is suitable for a wide range of applications supporting data rates up to 700 MHz.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00