See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DRY | 6

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPD4S012DRYR


4-Channel USB ESD Solution with Power Clamp

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.55
10 - 24 $ 0.49
25 - 99 $ 0.46
100 - 249 $ 0.39
250 - 499 $ 0.36
500 - 749 $ 0.29
750 - 999 $ 0.24
1000 - 9999 $ 0.21

Adjust your quantity during checkout

Texas Instruments TPD4S012DRYR

The TPD4S012 is a four-channel Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode array for USB chargers and USB On-The-Go (OTG) interfaces.

The TPD4S012 provides IEC 61000-4-2 system level ESD Protection featuring 15 V tolerance on the VBUS line. The device is ideal for providing circuit protection for USB charger and OTG applications due to its high-voltage tolerance at the VBUS line and small flow-through package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00