TPD6F002-Q1EVM TPD6F002-Q1 6-Ch EMI Filter for LCD Display/Keypad Application Evaluation Module top board image

TPD6F002-Q1EVM

TPD6F002-Q1 6-Ch EMI Filter for LCD Display/Keypad Application Evaluation Module

Pricing

Qty Price
+

Features for the TPD6F002-Q1EVM

  • IEC61000-4-2 compliance testing
  • 4-port s-parameter analysis
  • Electrostatic discharge (ESD) clamping waveforms during an ESD event

Description for the TPD6F002-Q1EVM

The TPD6F002-Q1EVM contains two TPD6F002-Q1’s. One TPD6F002-Q1 (U1) is configured with 4 SMA (J1 – J4) connectors to allow 4-port analysis with a vector network analyzer. One TPD6F002-Q1 (U2) is configured with test points for striking ESD to the protection pins and is also configured for capturing clamping waveforms using J5 with an oscilloscope during an ESD test.

Pricing

Qty Price
+