See datasheet for actual packaging/pinout drawings

Package | PIN:

DSV | 12

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.63
10 - 24 $ 0.56
25 - 99 $ 0.52
100 - 249 $ 0.45
250 - 499 $ 0.41
500 - 749 $ 0.34
750 - 999 $ 0.27
1000 - 9999 $ 0.24
  View datasheet for TPD6F002QDSVRQ1 View product folder for TPD6F002QDSVRQ1

Adjust your quantity during checkout

TPD6F002QDSVRQ1-Automotive 6-Channel EMI Filter for LCD Display Application

The TPD6F002-Q1 is a highly integrated device that provides a six channel Electromagnetic Interference (EMI) filter and a TVS based ESD protection diode array. The low-pass filter array suppresses EMI/RFI emissions for data ports subject to electromagnetic interference. The TVS diode array is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard. The high level of integration, combined with its small easy-to-route DSV package, allows this device to provide great circuit protection for LCD displays, memory interfaces, GPIO lines, and FPD-Link.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00