TPD6S300EVM TPD6S300 USB Type-C™ Overvoltage and IEC ESD Protection Evaluation Module angled board image

TPD6S300EVM

TPD6S300 USB Type-C™ Overvoltage and IEC ESD Protection Evaluation Module

Pricing

Qty Price
+

Features for the TPD6S300EVM

  • IEC 61000-4-2 compliance testing
  • USB Type-C passthrough functionality
  • CC and SBU line overvoltage protection evaluation

Description for the TPD6S300EVM

The TI TPD6S300 evaluation module (EVM) helps designers evaluate the operation and performance of the TPD6S300 device. The TPD6S300 is a single-chip solution for protection of the USB Type-C configuration channel (CC), sideband use channel (SBU), and D+/D- data lines. The device provides short-to-VBUS overvoltage protection up to 22 V for CC1, CC2, SBU1, and SBU2 pins to prevent damage caused by a faulty connecter or mechanical twist shorting pins. The TPD6S300 also provides six channels of IEC 61000-4-2 ESD protection for CC1, CC2, SBU1, SBU2, D+/D- (top side), and D+/D- (bottom side) pins of the USB Type-C connector.

Pricing

Qty Price
+