See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DFD | 56

Temp:

S (-20 to 75)

ECO Plan:

Green (RoHS & no Sb/Br)

TPIC2050RDFDRG4


TPIC2050 Serial I/F Controlled 9CH Motor-Driver with 3Beam Laser Diode Driver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.68
10 - 24 $ 2.40
25 - 99 $ 2.23
100 - 249 $ 1.94
250 - 499 $ 1.79
500 - 749 $ 1.50
750 - 999 $ 1.23
1000 - 9999 $ 1.13

Adjust your quantity during checkout

Texas Instruments TPIC2050RDFDRG4

The TPIC2050 is low-noise-type motor driver IC suitable for 12-V ODD. The 9-channel driver, IC controlled by serial interface, is optimum for driving a spindle motor, sled motor (stepping motor applicable), load motor, focus / tracking / tilt actuators, and stepping motor for the collimator lens.

The spindle motor driver part builds in the sensor-less logic that attains low-noise operation at start-up and while running. Motors or sensors, such as a Hall device, are not required by the starting circuit for self-starting, or for performing position detection by BEMF. As the output stage of all channels works in efficient PWM driving, low-power operation by PWM control is possible. Neutral zone-less control is possible for a focus / tracking / tilt actuator driver. In addition, the spindle part output current limiting circuit, thermal shutdown circuit, sled-end detection circuit, collimator lens end detection circuit, actuator protection, and three beam laser drivers are built in. The newly added built-in thermometer can measure IC temperature.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00