Features for the TPIC8101EVM
- 2 channels to accommodate two knock sense elements
- Programmable signal chain
- TI-GER USB interface board provides power, clock, and INT/H signal when connected to GUI
- Software to program the TPIC8101
Description for the TPIC8101EVM
The TPIC8101EVM provides an easy method for evaluating the TPIC8101 automotive knock sensor interface IC. Software is included to quickly program the TPIC8101, and the included USB interface board provides all necessary signals to connect the TPIC8101 EVM to a knock sensor or a knock sensor emulator.