See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RUC | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPL0102-100RUCR


256-Taps Dual-Channel Digital Potentiometer With I2C Interface and Nonvolatile Memory

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.79
10 - 24 $ 1.62
25 - 99 $ 1.45
100 - 249 $ 1.30

Adjust your quantity during checkout

Texas Instruments TPL0102-100RUCR

The TPL0102 has two linear-taper digital potentiometers (DPOTs) with 256 wiper positions. Each potentiometer can be used as a three-terminal potentiometer or as a two-terminal rheostat. The TPL0102-100 has an end-to-end resistance of 100 kΩ.

The TPL0102 has non-volatile memory (EEPROM) which can be used to store the wiper position. This is beneficial because the wiper position is stored even during power-off and is automatically reinstated after power-on. The internal registers of the TPL0102 can be accessed using the I2C interface.

The TPL0102 is available in a 14-pin MicroQFN and 14-pin TSSOP package with a specified temperature range of –40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00