Features for the TPL0102EVM
• TPL0102: 2-channel, 256-Tap, Linear Taper DPOT with Non-Volatile Memory and I2C Interface.
• Simple Evaluation Module (EVM) for user configuration and evaluation.
• Dual Footprint Option (Board Pre-Populated With MicroQFN Package)
• Interface to Host Via Connector J14
Description for the TPL0102EVM
The TPL0102 EVM is designed to evaluate the operation and performance of the TPL0102, which is a two channel, linear-taper digital potentiometer with 256 wiper positions. Each potentiometer can be used as a three-terminal potentiometer or as a two-terminal rheostat.