See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RSE | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TPL0501-100RSER


256-Taps, 100k, Single-Channel Potentiometer With SPI Interface

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.49
10 - 24 $ 1.34
25 - 99 $ 1.24
100 - 249 $ 1.08
250 - 499 $ 1.00
500 - 749 $ 0.84
750 - 999 $ 0.69
1000 - 9999 $ 0.63

Adjust your quantity during checkout

Texas Instruments TPL0501-100RSER

The TPL0501 device is a single-channel, linear-taper digital potentiometer with 256 wiper positions. This device can be used as a three-terminal potentiometer or as a two-terminal rheostat. The TPL0501 device is currently offered with end-to-end resistance of 100 kΩ. The internal registers of the TPL0501 device can be accessed using a SPI-compatible interface. The TPL0501 device has a nominal temperature coefficient of 35 ppm/°C.

The TPL0501 is available in an 8-pin SOT-23 and 8-pin UQFN package with a specified temperature range of –40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00