See datasheet for actual packaging/pinout drawings

Package | PIN:

DDC | 6

Temp:

T (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.71
10 - 24 $ 0.64
25 - 99 $ 0.59
100 - 249 $ 0.50
250 - 499 $ 0.46
500 - 749 $ 0.38
750 - 999 $ 0.30
1000 - 9999 $ 0.27
  View datasheet for TPL5010DDCR View product folder for TPL5010DDCR

Adjust your quantity during checkout

TPL5010DDCR-Ultra Low Power Timer with Watchdog functionality and Manual Reset

The TPL5010 Nano Timer is a low power timer with a watchdog feature ideal for system wake up in duty cycled or battery powered applications. In such systems the µC timer can be used for system wake-up, but if the timer sleep current is high, up to 60-80% of the total system current can be consumed by the µC timer in this sleep mode. Consuming only 35nA, the TPL5010 can replace the functionality of the integrated μC timer and allow the µC to be placed in a much lower power mode. Such power savings enable the use of significantly smaller batteries making it well suited for energy harvesting or wireless sensor applications. The TPL5010 provides selectable timing intervals from 100ms to 7200s and is designed for interrupt-driven applications. Some standards (such as EN50271) require implementation of a watchdog for safety and the TPL5010 realizes this watchdog function at almost no additional power consumption. The TPL5010 is available in a 6-pin SOT23 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00