See datasheet for actual packaging/pinout drawings

Package | PIN:

DWP | 20

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.38
10 - 24 $ 3.94
25 - 99 $ 3.68
100 - 249 $ 3.30
250 - 499 $ 3.08
500 - 749 $ 2.68
750 - 999 $ 2.32
1000 - 9999 $ 2.27
  View datasheet for TPPM0110DWPR View product folder for TPPM0110DWPR

Adjust your quantity during checkout

TPPM0110DWPR-Dual-Output Low-Dropout (LDO) Voltage Regulator for 3.3V and 1.8V

The TPPM0110 is a power source intended for use in systems that have a single 5-V input source and require dual, linearly-regulated, low-dropout voltage sources. The outputs must track within 2 V of each other during all conditions and modes of operation. Each output is protected against overcurrent conditions. In the event that one of the outputs is shorted to ground, the other output must maintain a voltage output differential of less than 2 V compared to the output with the abnormal condition.

The 3.3-V ± 3% regulated output is capable of driving loads of 1.5 A, and the 1.8-V ± 2% regulated output is capable of driving loads of 300 mA under all normal operating conditions. The device is available in a PowerPADTM thermally-enhanced package for efficient heat management, and requires a copper plane to dissipate the heat. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00