See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TPS1101D


Single P-channel Enhancement-Mode MOSFET

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.22
10 - 24 $ 1.99
25 - 99 $ 1.85
100 - 249 $ 1.61
250 - 499 $ 1.49
500 - 749 $ 1.25
750 - 999 $ 1.02
1000 - 9999 $ 0.94

Adjust your quantity during checkout

Texas Instruments TPS1101D

The TPS1101 is a single, low-rDS(on), P-channel, enhancement-mode MOSFET. The device has been optimized for 3-V or 5-V power distribution in battery-powered systems by means of the Texas Instruments LinBiCMOSTM

process. With a maximum VGS(th) of -1.5 V and an IDSS of only 0.5 uA, the TPS1101 is the ideal high-side switch for low-voltage, portable battery-management systems where maximizing battery life is a primary concern. The low rDS(on) and excellent ac characteristics (rise time 5.5 ns typical) of the TPS1101 make it the logical choice for low-voltage switching applications such as power switches for pulse-width-modulated (PWM) controllers or motor/bridge drivers.

The ultrathin thin shrink small-outline package or TSSOP (PW) version fits in height-restricted places where other P-channel MOSFETs cannot. The size advantage is especially important where board height restrictions do not allow for an small-outline integrated circuit (SOIC) package. Such applications include notebook computers, personal digital assistants (PDAs), cellular telephones, and PCMCIA cards. For existing designs, the D-packaged version has a pinout common with other P-channel MOSFETs in SOIC packages. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00