Features for the TPS1H000EVM
- Single channel high side power switch, tested according to AECQ100-12
- Operating voltage 4-40V, extended operating down to 3.4V
- Ultra low standby current, <500A
- High accuracy current sense
- Programmable current limit functions
Description for the TPS1H000EVM
The TPS1H000-Q1 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS1H000-Q1 single channel high side switch. The TPS1H000EVM allows the user to apply different input voltages (3.4 V to 40 V) under different loading conditions (0 A to 1 A) to the TPS1H000-Q1 device. Output, input, diagnostics, and switching waveforms can be monitored on the EVM.