Features for the TPS1H100EVM
- Single Channel High side power switch, tested according to AECQ100-12
- Operating Voltage 5-40V, extended operating down to 3.5V.
- Very low standby current, <1uA
- High accuracy Current Sense (version B)
- Programmable current limit functions
Description for the TPS1H100EVM
Texas Instruments TPS1H100-Q1 evaluation module contains a TPS1H100-Q1 integrated circuit (IC), supporting 1 channel high side driver application. The purpose of this EVM is to facilitate evaluation of the TPS1H100-Q1 for resistive, capacitive, inductive load layout of the EVM