See datasheet for actual packaging/pinout drawings

TPS1H200EVM


TPS1H200-Q1 40V, 2A, 200mΩ On-Resistance High Side Switch Evaluation Module

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments TPS1H200EVM

The TPS1H200-Q1 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS1H200-Q1 single channel high side switch. The TPS1H200EVM allows the user to apply different input voltages (3.4 V to 40 V) under different loading conditions (0 A to 2.5 A) to the TPS1H200-Q1 device. Output, input, diagnostics, and switching waveforms can be monitored on the EVM.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00