See datasheet for actual packaging/pinout drawings


TPS2030EVM Evaluation Module

TI Store Price:

Unit price: $49.00

Texas Instruments TPS2030EVM-290

The TPS2030EVM-290 is an evaluation module(EVM) for the TI family of single-channel, current limited, power distribution switches. These EVMs operate over a 2.7 V to 5.5 V range and provide a continuous output current of up to 2 A. Test points provide convenient access to all critical node voltages.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00