Description for the TPS2042BEVM-293
The TPS2042BEVM-293 is an evaluation module EVM for the Texas Instruments family of two-channel, current limited, power-distribution switches. This EVM operates over a 2.7 V to 5.5 V range and provides a continuous output current of up to 1.5 A. Test points provide convenient access to all critical node voltages.