Description for the TPS2042BEVM-296
The TPS2042BEVM-296 is an evaluation module for the Texas Instruments family of two-channel, current limited, power distribution switches. This EVM operate over a 2.7 V to 5.5 V range and provide a continuous output current of up to 1.5A. Test points provide convenient access to all critical node voltages.