See datasheet for actual packaging/pinout drawings

TPS2051BEVM-292


TPS2051B Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS2051BEVM-292

The TPS2051BEVM-292 is an EVM for the TI family of single-channel, current-limited, power distribution switches. This EVM operates over a 2.7 V to 5.5 V range and provides a continuous output current of up to 2A. Test points provide convenient access to all critical node voltages.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00