TPS2051CDBVEVM-636 TPS2051CDBVEVM-636 Current-Limited USB Power Distribution Switch Evaluation Module angled board image

TPS2051CDBVEVM-636

TPS2051CDBVEVM-636 Current-Limited USB Power Distribution Switch Evaluation Module

Pricing

Qty Price
+

Features for the TPS2051CDBVEVM-636

  • Current-Limited, Power-Distribution Switches (0.5A)
  • Screw jack type input and output connectors
  • Jumper for the device enable input

Description for the TPS2051CDBVEVM-636

The TPS2051CDBVEVM-636 (EVM) provides an evaluation platform for the TPS20XXCDBV series of Single Channel, Current-Limited USB Power Distribution Switches. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features.

Pricing

Qty Price
+