See datasheet for actual packaging/pinout drawings

TPS2063EVM-294


TPS2063 Evaluation module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS2063EVM-294

The TPS2062EVM-296 is an evaluation module (EVM) for the Texas Instruments family of two-channel parent-limited, power-distribution switches. This EVM operates over a 2.7 V to 5.5 V range and provides a continuous output current of up to 1.5 A. Test points provide convenient access to all critical note voltages.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00