See datasheet for actual packaging/pinout drawings

Package | PIN:

DGN | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.94
10 - 24 $ 1.74
25 - 99 $ 1.62
100 - 249 $ 1.41
250 - 499 $ 1.30
500 - 749 $ 1.09
750 - 999 $ 0.90
1000 - 9999 $ 0.82
  View datasheet for TPS2064CDGN View product folder for TPS2064CDGN

Adjust your quantity during checkout

TPS2064CDGN-Dual-Channel, Current-Limited, Power-Distribution Switch

The TPS20xxC and TPS20xxC-2 dual power-distribution switch family is intended for applications such as USB where heavy capacitive loads and short-circuits may be encountered. This family offers multiple devices with fixed current-limit thresholds for applications between 0.5 A and 2 A.

The TPS20xxC and TPS20xxC-2 dual family limits the output current to a safe level by operating in a constant-current mode when the output load exceeds the current-limit threshold. This provides a predictable fault current under all conditions. The fast overcurrent response time eases the burden on the main 5 V supply to provide regulated power when the output is shorted. The power-switch rise and fall times are controlled to minimize current surges during turnon and turnoff.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00