Features for the TPS2065CDBVEVM-636
- Current-Limited, Power-Distribution Switches (1.0A)
- Screw jack type input and output connectors
- Jumper for the device enable input
Description for the TPS2065CDBVEVM-636
The TPS2065CDBVEVM-636 (EVM) provides an evaluation platform for the TPS20XXCDBV series of Single Channel, Current-Limited USB Power Distribution Switches. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features.