See datasheet for actual packaging/pinout drawings

Package | PIN:

DGN | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.32
10 - 24 $ 1.18
25 - 99 $ 1.09
100 - 249 $ 0.93
250 - 499 $ 0.86
500 - 749 $ 0.70
750 - 999 $ 0.56
1000 - 9999 $ 0.50
  View datasheet for TPS2065CDGNR-2 View product folder for TPS2065CDGNR-2

Adjust your quantity during checkout

TPS2065CDGNR-2-Single Channel, Current-Limited USB Power Distribution Switch

The TPS20xxC and TPS20xxC-2 power-distribution switch family is intended for applications, such as USB, where heavy capacitive loads and short circuits are likely to be encountered. This family offers multiple devices with fixed current-limit thresholds for applications from 0.5 A to 2 A.

The TPS20xxC and TPS20xxC-2 family limits the output current to a safe level by operating in a constant-current mode when the output load exceeds the current limit threshold. This provides a predictable fault current under all conditions. The fast overload response time eases the burden on the main 5-V supply to provide regulated power when the output is shorted. The power-switch rise and fall times are controlled to minimize current surges during turnon and turnoff.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00