See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS2065EVM-290-TPS2065EVM Evaluation Module

The TPS2065EVM-290 is an evaluation module (EVM) for the Texas Instruments family of single channel, current-limited, power distribution switches. These EVMS operate over a 2.7 V to 5.5 V range and provide a continuous output current of up to 2 A. Test points provide convenient access to all critical node voltages.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00