See datasheet for actual packaging/pinout drawings

Package | PIN:

DAP | 32

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 6.17
10 - 24 $ 5.55
25 - 99 $ 5.18
100 - 249 $ 4.65
250 - 499 $ 4.34
500 - 749 $ 3.77
750 - 999 $ 3.27
1000 - 9999 $ 3.20
  View datasheet for TPS2071DAP View product folder for TPS2071DAP

Adjust your quantity during checkout

TPS2071DAP-Pwr Controller for Bus/Self Pwrd Hub w/ 5V LDO Control, 3.3V LDO, 8 pwr switches Act-Hi BPMode Ind

The TPS2070 and TPS2071 provide a complete USB hub power solution by incorporating four major functions: current-limited power switches for four ports, a 3.3-V 100-mA regulator, a 5-V regulator controller for self-power, and a DP0 line control to signal attach/detach of the hub.

These devices are designed to meet bus-powered and self-powered hub requirements. These devices are also designed for hybrid hub implementations and allow for automatic switching from self-powered mode to bus-powered mode if loss of self-power is experienced (can be disabled by applying a logic high to BP_DIS).

Each port has a current-limited 107-m N-channel MOSFET high-side power switch for 100-mA bus-powered operation. All the N-channel MOSFETs are designed without parasitic diodes, preventing current backflow into the inputs.

For applications not requiring a 5-V regulator controller, use the TPS2074 or TPS2075 device.

View datasheet
View product folder
Order SummaryEdit >
INA128PA (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00