See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

TPS2071EVM-159-TPS207x Evaluation Module

  • Bus-powered input voltage range (BP), 0 to 100 mA/port, 4.75 V min to 5.25 V max
  • Self-power input voltage range (SP), 0 to 500 mA/port, 4.85 V min to 5.15 V max
  • Downstream output voltage range in bus-powered mode, 0 to 100 mA/port, 4.4 V min to 5.25 V max
  • Downstream output voltage range in self-powered mode, 0 to 500 mA/port, 4.75 V min to 5.15 V max
  • Output current range, bus-powered, 0 to 0.1 A
  • Output current range, self-powered, 0 to 0.5 A
  • Output current limit, bus-powered, 0.15 A typical
  • Output current limit, self-powered, 0.90 A typical
  • Output Voltage: DC 5V +/- 3 %
  • Max. Output Current: 2 A or up
  • Connector: 2.1 mm (0.8 inch) diameter, female connector, positive center/inner ring polarity
  • AC Adapter Recommendation: WA15-050-13/1 from VENTRON

The TPS2071EVM-159 Evaluation Module provides a convenient method for evaluating the performance of a hybrid (bus-powered/self-powered)hub using the TPS2071 USB Hub Power Controller. A complete designed and tested USB hub is presented. The hub is an EVM that can deliver up to 0.5 A of continuous output current in self-powered mode or up to 0.1 A of continuous output current in bus-powered mode.

AC Adapter NOT included

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00