See datasheet for actual packaging/pinout drawings

Package | PIN:

DB | 24

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.40
10 - 24 $ 6.66
25 - 99 $ 6.22
100 - 249 $ 5.58
250 - 499 $ 5.20
500 - 749 $ 4.53
750 - 999 $ 3.92
1000 - 9999 $ 3.84
  View datasheet for TPS2075DB View product folder for TPS2075DB

Adjust your quantity during checkout

TPS2075DB-Pwr Controller for Bus/Self Pwrd USB Hub with 3.3V LDO, 8 pwr switches, Act-High BPMode Indicator

The TPS2074 and TPS2075 provide a complete USB hub power solution by incorporating three major functions: current-limited power switches for four ports, a 3.3-V 100-mA regulator, and a DP0 line control to signal attach/detach of the hub.

These devices are designed to meet bus-powered and self-powered hub requirements. These devices are also designed for hybrid hub implementations and allow for automatic switching from self-powered mode to bus-powered mode if loss of self-power is experienced. This feature can be disabled by applying a logic high to the BP_DIS input

Each port has a current-limited 100-m N-channel MOSFET high-side power switch for 100-mA bus-powered operation. All the N-channel MOSFETs are designed without parasitic diodes, preventing current backflow into the inputs.

For applications where a 5-V regulator is needed, use the TPS2070 or TPS2071 device.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00