See datasheet for actual packaging/pinout drawings


Package | PIN:

D | 8


S (0 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


0.3A 2.7 to 5.5V Dual 2 In/2 Out High-Side MOSFET Switch IC Fault Report 1 Act-High 1 Act-Low Enable

TI Store Price:

1 - 9 $ 2.47
10 - 24 $ 2.12
25 - 99 $ 2.09
100 - 249 $ 1.70
250 - 499 $ 1.67
500 - 749 $ 1.40
750 - 999 $ 1.16
1000 - 9999 $ 0.96

Adjust your quantity during checkout

Texas Instruments TPS2091D

The TPS2090, TPS2091, and TPS2092 dual and the TPS2095, TPS2096 and TPS2097 quad power-distribution switches are intended for applications where heavy capacitive loads and short circuits are likely to be encountered. The TPS209x devices incorporate 80-m N-channel MOSFET high-side power switches for power-distribution systems that require multiple power switches in a single package. Each switch is controlled by an independent logic enable input. Gate drive is provided by an internal charge pump designed to control the power-switch rise times and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7 V.

When the output load exceeds the current-limit threshold or a short is present, the TPS209x limits the output current to a safe level by switching into a constant-current mode, pulling the overcurrent (OCx) logic output low. When continuous heavy overloads and short circuits increase the power dissipation in the switch causing the junction temperature to rise, a thermal protection circuit shuts off the switch to prevent damage. Recovery from a thermal shutdown is automatic once the device has cooled sufficiently. Internal circuitry ensures the switch remains off until valid input voltage is present. The TPS209x devices are designed to current limit at 0.5-A load.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00