See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS2110APW


Autoswitching Power Mux

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.56
10 - 24 $ 2.29
25 - 99 $ 2.13
100 - 249 $ 1.85
250 - 499 $ 1.71
500 - 749 $ 1.44
750 - 999 $ 1.18
1000 - 9999 $ 1.08

Adjust your quantity during checkout

Texas Instruments TPS2110APW

The TPS211xA family of power multiplexers enables seamless transition between two power supplies, such as a battery and a wall adapter, each operating at 2.8 V to 5.5 V and delivering up to 1 A. The TPS211xA family includes extensive protection circuitry, including user-programmable current limiting, thermal protection, inrush current control, seamless supply transition, cross-conduction blocking, and reverse-conduction blocking. These features greatly simplify designing power multiplexer applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00