TPS2115EVM TPS2115 Evaluation Module angled board image

TPS2115EVM

TPS2115 Evaluation Module

Pricing

Qty Price
+

Description for the TPS2115EVM

The TPS211x EVM is an evaluation module for the Texas Instruments TPS211x family of two-input, one-output power multiplexers. These multiplexers enable seamless transition between two power supplies, each operating at 2.8 V-5.5 V and delivering up to 1 A. EVM configurations are available for the TPS2110 through TPS2115. The EVM has test points for convenient access to all critical node voltages, potentiometers for adjusting the current limit and the auto-switching voltage sense thresholds, headers for selecting the manual/auto-switching operating modes, and headers for selecting the output hold-up capacitance.

NEED FOR USE:

It is important to operate this EVM within the input voltage range between 2.8 V and 5.5 V and the output voltage range of 2.8 V and 5.5 V.

Pricing

Qty Price
+